Pakistan - English

Philips DigiStreet, Road & street light, 11.2 W, 992 lm, 2000 K, Distribution medium 11, Safety class II, IP66

BGP760 LED16-/420 II DM11 DGR 62 S

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 992 lm, 11.2 W, 89 lm/W, 2000 K, (0.38. 0.38) SDCM <5, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925866307
Full order code: 871869944865300

Specifications

  • Lamp family code
    LED16 [LED module 1600 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product