Pakistan - English

Philips DigiStreet, Road & street light, 196 W, 29920 lm, 4000 K, CRI70, Distribution wide 10, Safety class II, IP66, SRG10-10

BGP763 LED340-/740 II DW10 DGR SRG10 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 29920 lm, 196 W, 153 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Screw connector

Order code: 910925866251
Full order code: 871869637844100

Specifications

  • Lamp family code
    LED340 [LED module 34000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product