Philips DigiStreet, Road & street light, 106 W, 17100 lm, 4000 K, CRI70, Distribution wide 10, Safety class II, IP66, SRG10-10
BGP762 LED190-/740 II DW10 DGR SRG10 62
Product Description
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 17100 lm, 106 W, 161 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Screw connector
Specifications
- Lamp family code LED190 [LED module 19000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years