Philips DigiStreet, Road & street light, 43.5 W, 6660 lm, 4000 K, CRI70, Distribution medium 50, Safety class I, IP66
BGP761 LED74-/740 I DM50 DGR SRB 62
Product Description
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 6660 lm, 43.5 W, 153 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Specifications
- Lamp family code LED74 [LED module 7400 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years