Pakistan - English

Philips DigiStreet, Road & street light, 51 W, 8100 lm, 4000 K, CRI70, Distribution wide 10, Safety class II, IP66

BGP761 LED90-/740 II DW10 DGR 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 8100 lm, 51 W, 159 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925866241
Full order code: 871869637702400

Specifications

  • Lamp family code
    LED90 [LED module 9000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product