Pakistan - English

Philips DigiStreet, Road & street light, 54 W, 6688 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 70, Safety class II, IP66

BGP761 LED79-/830 II DM70 DGR DDF27 D18

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 6688 lm, 54 W, 129 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution medium 70, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925866239
Full order code: 871869637700000

Specifications

  • Lamp family code
    LED79 [LED module 7900 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product