Pakistan - English

Philips DigiStreet, Road & street light, 31.5 W, 5096 lm, 4000 K, CRI70, Distribution narrow 10, Safety class I, IP66

BGP761 LED55-/740 I DN10 DGR 32-48

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 32 to 48 mm, Power supply unit (On/Off), 5096 lm, 31.5 W, 162 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925866234
Full order code: 871869637695900

Specifications

  • Lamp family code
    LED55 [LED module 5500 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product