Philips DigiStreet, Road & street light, 63 W, 9790 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 10, Safety class I, IP66, SRG10-10
BGP761 LED109-/740 I DM10 DGR DDF27 D18
Product Description
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 32 to 48 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 9790 lm, 63 W, 156 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Screw connector
Specifications
- Lamp family code LED109 [LED module 10900 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years