Pakistan - English

Philips DigiStreet, Road & street light, 114 W, 15300 lm, 3000 K, CRI80, Distribution wide 10, Safety class II, IP66

BGP762 LED170-/830 II DW10 DGR 76

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 76 mm, Power supply unit (On/Off), 15300 lm, 114 W, 134 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925866229
Full order code: 871869637833500

Specifications

  • Lamp family code
    LED170 [LED module 17000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product