Pakistan - English

Philips DigiStreet, Road & street light, 91 W, 12740 lm, 3000 K, CRI80, DALI, Distribution medium 11, Safety class II, IP66

BGP762 LED139-/830 II DM11 DGR D9 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit with DALI interface, 12740 lm, 91 W, 140 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925866228
Full order code: 871869637829800

Specifications

  • Lamp family code
    LED139 [LED module 13900 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product