Pakistan - English

Philips DigiStreet, Road & street light, 98 W, 14960 lm, 4000 K, CRI70, Distribution symmetrical 50, Safety class I, IP66

BGP762 LED169-/740 I DS50 DGR 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 14960 lm, 98 W, 153 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925866223
Full order code: 871869637832800

Specifications

  • Lamp family code
    LED169 [LED module 16900 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product