Pakistan - English

Philips DigiStreet, Road & street light, 69 W, 5952 lm, 1800 K, Distribution medium 11, Safety class II, IP66, SRG10-10

BGP762 LED95-4S/518 II DM11 DGR 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 5952 lm, 69 W, 86 lm/W, 1800 K, (0.43. 0.40) SDCM <5, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Screw connector

Order code: 910925865607
Full order code: 871869944873800

Specifications

  • Lamp family code
    LED95 [LED module 9500 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product