Pakistan - English

Philips DigiStreet, Road & street light, 27.5 W, 2790 lm, 2000 K, Distribution medium 11, Safety class II, IP66

BGP761 LED45-4S/420 II DM11 DGR 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 2790 lm, 27.5 W, 101 lm/W, 2000 K, (0.38. 0.38) SDCM <5, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925865605
Full order code: 871869944871400

Specifications

  • Lamp family code
    LED45 [LED Module 4500 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product