Philips DigiStreet, Road & street light, 34 W, 2790 lm, 1800 K, Distribution medium 11, Safety class II, IP66
BGP761 LED45-4S/518 II DM11 DGR 62
Product Description
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 2790 lm, 34 W, 82 lm/W, 1800 K, (0.43. 0.40) SDCM <5, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Specifications
- Lamp family code LED45 [LED Module 4500 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years