Philips DigiStreet, Road & street light, 15 W, 2070 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 10, Safety class I, IP66, SRG10-10
BGP760 LED24-/740 I DM10 DGR DDF27 D18 S
Product Description
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 32 to 48 mm, Power supply unit with DALI and SystemReady interface, DynaDimmer with fixed presets version 27, 2070 lm, 15 W, 140 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Screw connector
Specifications
- Lamp family code LED24 [LED Module 2400 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years