Pakistan - English

Philips BGP760 | DigiStreet Micro, LED44 | LED module 4400 lm, 740 neutral white, Safety class I, Distribution wide 50, Dark gray, Spigot for diameter 32 to 48 mm

BGP760 LED44-/740 I DW50 DGR 32-48

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 32 to 48 mm, Power supply unit (On/Off), 3784 lm, 26 W, 146 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925863566
Full order code: 871869637691100

Specifications

  • Lamp family code
    LED44 [LED module 4400 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product