Pakistan - English

Philips BGP760 | DigiStreet Micro, LED16 | LED module 1600 lm, 830 warm white, Safety class II, Distribution narrow 11, Dark gray, Spigot for diameter 62 mm

BGP760 LED16-/830 II DN11 DGR D11 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 1456 lm, 11.8 W, 123 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution narrow 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925863557
Full order code: 871869637682900

Specifications

  • Lamp family code
    LED16 [LED module 1600 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product