Pakistan - English

Philips BGP760 | DigiStreet Micro, LED12 | LED Module 1200 lm, 830 warm white, Safety class II, Distribution medium 11, Dark gray, Surge protection level until 6 kV differential mode and 8 kV common mode, Spigot for diameter 62 mm

BGP760 LED12-/830 II DM11 DGR D9 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit with DALI interface, 1092 lm, 8 W, 115 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925863555
Full order code: 871869637680500

Specifications

  • Lamp family code
    LED12 [LED Module 1200 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product