Philips ClearWay gen2, Road & street light, 33.5 W, 4698 lm, 4000 K, CRI70, Distribution medium 50, Safety class I, IP66
BGP307 LED54-4S/740 I DM50 48/60S
Product Description
Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 4698 lm, 33.5 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole
Specifications
- Lamp family code LED54 [LED module 5400 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years