Pakistan - English

Philips ClearWay gen2, Road & street light, 39.5 W, 6052 lm, 4000 K, CRI70, Distribution medium 12, Safety class II, IP66

BGP307 LED69-4S/740 II DM12 CLO 48/60S

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit regulating with constant light output, Constant light output, 6052 lm, 39.5 W, 153 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 15 m without plug, Push-in connector 5-pole

Order code: 910925868888
Full order code: 871951473834800

Specifications

  • Lamp family code
    LED69 [LED module 6900 lm]
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
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads