Pakistan - English

Philips ClearWay gen2, Road & street light, 27 W, 3916 lm, 4000 K, CRI70, Distribution medium 12, Safety class II, IP66

BGP307 LED45-4S/740 II DM12 CLL CLO 48/6

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit regulating with constant light output, Constant light output, 3916 lm, 27 W, 145 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug 2-pole, Push-in connector 5-pole

Order code: 910925868880
Full order code: 871951473826300

Specifications

  • Lamp family code
    LED45 [LED Module 4500 lm]
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
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads