Pakistan - English

Philips ClearWay gen2, Road & street light, 40.5 W, 5880 lm, 4000 K, CRI70, Internal (no external connection), Distribution extra wide 10, Safety class II, IP66

BGP307 LED69-4S/740 II DX10 D11 48/76S

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 76 mm, Power supply unit regulating, 5880 lm, 40.5 W, 145 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925867802
Full order code: 871951411997000

Specifications

  • Lamp family code
    LED69 [LED module 6900 lm]
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
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads