Pakistan - English

Philips ClearWay gen2, Road & street light, 21 W, 2958 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class II, IP66

BGP307 LED35-4S/740 II DM11 CLO-DDF1 D18

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, Constant light output and DynaDimmer fixed presets version 1, 2958 lm, 21 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865232
Full order code: 871869699710900

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]