Pakistan - English

Philips ClearWay gen2, Road & street light, 27 W, 3828 lm, 4000 K, CRI70, Distribution medium 11, Safety class II, IP66

BGP307 LED45-4S/740 II DM11 CLO 48/60S

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 3828 lm, 27 W, 142 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865228
Full order code: 871869699706200

Specifications

  • Lamp family code
    LED45 [LED Module 4500 lm]