Pakistan - English

Philips ClearWay gen2, Road & street light, 40.5 W, 6090 lm, 4000 K, CRI70, Distribution medium 11, Safety class I, IP66

BGP307 LED69-4S/740 I DM11 48/76S

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 76 mm, Power supply unit (On/Off), 6090 lm, 40.5 W, 150 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865152
Full order code: 871869699631700

Specifications

  • Lamp family code
    LED69 [LED module 6900 lm]