Pakistan - English

Philips ClearWay gen2, Road & street light, 40.5 W, 6160 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 50, Safety class I, IP66

BGP307 LED69-4S/740 I DM50 DDF27 D18 48/

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 6160 lm, 40.5 W, 152 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865133
Full order code: 871869699612600

Specifications

  • Lamp family code
    LED69 [LED module 6900 lm]