Pakistan - English

Philips ClearWay gen2, Road & street light, 21.5 W, 3080 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 50, Safety class I, IP66

BGP307 LED35-4S/740 I DM50 DDF27 D18 48/

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 3080 lm, 21.5 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865131
Full order code: 871869699610200

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]