Products
BRP121 G2 LED40/WW 30W 220-240V
911401864987
BRP121 G2 LED42/NW 30W 220-240V
911401865087
BRP121 G2 LED42/CW 30W 220-240V
911401865187
BRP121 G2 LED68/WW 50W 220-240V
911401865287
BRP121 G2 LED70/NW 50W 220-240V
911401865387
BRP121 G2 LED70/CW 50W 220-240V
911401865487
BRP121 G2 LED95/WW 70W 220-240V
911401865587
BRP121 G2 LED98/NW 70W 220-240V
911401865687
Product family information
Description
This Philips pathway is a high endurance and low maintenance product which has high specs to fit common prof applications. It's a reliable product with peace of mind.
Benefits
Robust design: complies relevant safety and performance standard.
Energy savings: 140lm/w efficacy ensures substantial energy saving vs conventional streetlight.
Features
3 CCT: 3000K/4000K/6500K
Full range: 30/50/70/80/100w