Pakistan - English

Philips AluRoad gen2, Road & street light, 20.5 W, 3010 lm, 3000 K, Distribution wide, Safety class I

BGP021 LED35/730 DM10 GR 48/60A

Product Description

Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface, 3010 lm, 20.5 W, 147 lm/W, 3000 K, (0.43. 0.40) SDCM<5, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 4-pole

Order code: 910925870396
Full order code: 872016949923200