Pakistan - English

Philips AluRoad gen2, Road & street light, 65 W, 10320 lm, 4000 K, Distribution wide, Safety class I

BGP026 LED120/740 DM10 GR 48/60A

Product Description

Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface, 10320 lm, 65 W, 159 lm/W, 4000 K, (0.38. 0.38) SDCM <5, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 2-pole

Order code: 910925870395
Full order code: 872016949922500

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]