Pakistan - English

Philips AluRoad gen2, Road & street light, 39.5 W, 5880 lm, 4000 K, Distribution wide, Safety class I

BGP021 LED70/740 DM10 GR 48/60A

Product Description

Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface, 5880 lm, 39.5 W, 149 lm/W, 4000 K, (0.38. 0.38) SDCM <5, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 4-pole

Order code: 910925870394
Full order code: 872016949921800

Specifications

  • Lamp family code
    LED70 [LED module 7000 lm]