Pakistan - English

Philips AluRoad gen2, Road & street light, 19.6 W, 3010 lm, 4000 K, Distribution wide, Safety class I

BGP021 LED35/740 DM10 GR 48/60A

Product Description

Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface, 3010 lm, 19.6 W, 154 lm/W, 4000 K, (0.38. 0.38) SDCM <5, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 4-pole

Order code: 910925870392
Full order code: 872016949919500

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]