Pakistan - English

Philips AluRoad gen2, Road & street light, 81 W, 12325 lm, 4000 K, CRI70, Distribution medium, Safety class II, IP66, SRG6-10

BGP026 LED147/740 II DM GR SDM10E 48/60A

Product Description

Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Universal for diameter 48 to 60 mm adjustable, Non dimmable driver Economy (no LR/LC), 12325 lm, 81 W, 152 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Push-in connector 2-pole

Order code: 910925870308
Full order code: 872016947000200

Specifications

  • Lamp family code
    LED147 [LED module 14700 lm]