Pakistan - English

Philips AluRoad gen2, Road & street light, 39 W, 5848 lm, 4000 K, CRI70, Distribution medium, Safety class I, IP66, SRG10-10

BGP021 LED69/740 DM GR SRG10 48/60A

Product Description

Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Universal for diameter 48 to 60 mm adjustable, Non dimmable driver Economy (no LR/LC), 5848 lm, 39 W, 150 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Push-in connector 2-pole

Order code: 910925870305
Full order code: 872016946997600

Specifications

  • Lamp family code
    LED69 [LED module 6900 lm]