Philips AluRoad gen2, Road & street light, 28.5 W, 4263 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide, Safety class II, IP66
BGP020 LED51/740 II DW CLO-DDF2
Product Description
Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Side-entry for diameter 48 to 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 2, 4263 lm, 28.5 W, 155 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 2-pole