Pakistan - English

Signify Ocean poles and brackets

Ocean poles and brackets – Elegance and fluidity

New

Products

YHB709 CONE 6000 3x2xHOLE-M8-100 RAL
YHB709 CONE 6000 3x2xHOLE-M8-100 RAL
912401451565
YHB709 CONE 8000 4x2xHOLE-M8-100 RAL
YHB709 CONE 8000 4x2xHOLE-M8-100 RAL
912401451566
YHB709 CUR 6000 SPK 2xHOLE-M8-80 RAL
YHB709 CUR 6000 SPK 2xHOLE-M8-80 RAL
912401451571
YHB709 CUR 7000 SPK 2xHOLE-M8-80 RAL
YHB709 CUR 7000 SPK 2xHOLE-M8-80 RAL
912401451572
YHB709 CUR 8000 SPK 2xHOLE-M8-80 RAL
YHB709 CUR 8000 SPK 2xHOLE-M8-80 RAL
912401451573
YHB709 CUR 9000 SPK 2xHOLE-M8-80 RAL
YHB709 CUR 9000 SPK 2xHOLE-M8-80 RAL
912401451574

Product family information

Description

One of the main characteristics of the Ocean family range, part of Philips’ UrbanStyling approach, is the total solution it offers municipalities, landscape architects, urban planners and lighting designers. Urban enhancement can only be achieved when both the luminaires and their supports form part of an integrated concept. To this end, the Ocean family includes a range of dedicated poles and brackets which are consistent with the visual style of the Ocean Road LED and Ocean Ambiance LED luminaires.

Benefits

  • Wide choice of combinations of poles, brackets and luminaires to suit different urban settings

  • Consistent design signature across the city

Features

  • Perfect integration of Ocean luminaires with dedicated poles and brackets

  • Family look across the complete set of pole, bracket and luminaire

Applications

  • Roads and streets
  • Parks and plazas
  • City centers
  • Paths

Downloads