Pakistan - English

Signify 9.0 m, RAL color

New

Product Description

Signify 9.0 m, RAL color

Order code: 912401451574
Full order code: 871869693791400

Specifications

  • Fixation diameter
    Mounting device diameter 60 mm
  • Pole top diameter
    60 mm
  • Pole height
    9.0 m
  • Pole color
    RAL color
  • Pole type
    Pole with flange
  • Net Weight (Piece)
    125.000 kg

Downloads

Family