Pakistan - English

Signify Pole with flange, 4.0 m, 135 mm, RAL color

Product Description

Signify Pole with flange, 4.0 m, 135 mm, RAL color

Order code: 912401451711
Full order code: 871869938359600

Specifications

  • Fixation diameter
    Mounting device diameter 60 mm
  • Pole top diameter
    135 mm
  • Pole height
    4.0 m
  • Pole color
    RAL color
  • Pole type
    Pole with flange
  • Net Weight (Piece)
    18.500 kg

Downloads

Family

Product