Signify Pole with flange, 3.5 m, 76 mm, RAL color
Product Description
Signify Pole with flange, 3.5 m, 76 mm, RAL color
Specifications
- Fixation diameter Mounting device diameter 60 mm
- Pole top diameter 76 mm
- Pole height 3.5 m
- Pole color RAL color
- Pole type Pole with flange
- Net Weight (Piece) 11.500 kg