Pakistan - English

Signify Pole with flange, 4.5 m, 60 mm, RAL color

New

Product Description

Signify Pole with flange, 4.5 m, 60 mm, RAL color

Order code: 912401451736
Full order code: 871869938393000

Specifications

  • Fixation diameter
    -
  • Pole top diameter
    60 mm
  • Pole height
    4.5 m
  • Pole color
    RAL color
  • Pole type
    Pole with flange
  • Net Weight (Piece)
    17.610 kg

Downloads

Family