Pakistan - English

Signify Metronomis 1 Poles and Brackets

Bespoke solutions

New

Products

JRP555 MBP 690 RAL
JRP555 MBP 690 RAL
912401451725
JRP555 MBW 690 RAL
JRP555 MBW 690 RAL
912401451726
JRP556 MBW 1560 RAL
JRP556 MBW 1560 RAL
912401451728
JRP557 MBP 1560 RAL
JRP557 MBP 1560 RAL
912401451729
JRP557 MBW 1560 RAL
JRP557 MBW 1560 RAL
912401451730
JRP558 MBP 350 RAL
JRP558 MBP 350 RAL
912401451731
JRP558 MBW 350 RAL
JRP558 MBW 350 RAL
912401451732
YGP560 PL-FLG 3500 1x3xM12 RAL
YGP560 PL-FLG 3500 1x3xM12 RAL
912401451733

Product family information

Description

Metronomis is a family of highly distinctive luminaires and dedicated poles and brackets, which can be used with a wide diversity of optics to provide architects and lighting designers with the total solution needed to create a unified, consistent lighting design that still reflects the differences in urban culture and history. In its daytime appearance, Metronomis integrates harmoniously with any street scene, while its night-time appearance is both functional – guiding people and traffic safely through the city – and decorative, creating a pleasant ambience in city squares and pedestrian precincts.

Benefits

  • The Metronomis product range offers a total solution to architects and lighting designers

  • Together with the available poles and brackets, the Metronomis product family forms a flexible, integrated range that adds harmony to the urban environment

Features

  • Dedicated poles and brackets

  • The Metronomis pole is an exclusive design, with heights from 3.5 to 6m, tailored to the Metronomis luminaire range

Applications

  • Urban and architectural areas
  • Commercial and business centers

Downloads