Pakistan - English

Signify OptiSpace, Bollard, 9.1 W, H1004 mm, 887 lm, 3000 K, CRI80, Asymmetrical, Safety class II, IP66, MSP

BCB500 LED10-4S/830 PSU II A DGR MSP CLO

New

Product Description

Bollard, H1004 mm, Aluminum die cast, Black, Marine salt protected coating, Baseplate, Power supply unit (On/Off), Constant light output, 887 lm, 9.1 W, 97 lm/W, 3000 K, (0,3818; 0,3796) SDCM<3, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.5 m without plug

Order code: 912300060283
Full order code: 872016904190500

Specifications

  • Lamp family code
    LED10 [LED Module 1000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product