Pakistan - English

Signify OptiSpace, Bollard, 37.2 W, H848 mm, 4900 lm, 4000 K, CRI70, Symmetrical, Safety class I, IP66

BCB500 LED56-4S/740 S DGR

New

Product Description

Bollard, H848 mm, Aluminum die-cast, Black, Universal for diameter 42 to 60 mm adjustable, Power supply unit (On/Off), 4900 lm, 37.2 W, 173 lm/W, 4000 K, (0,3818; 0,3796) SDCM <3, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.5 m without plug, Flying leads/wires

Order code: 912300024101
Full order code: 871869948118600

Specifications

  • Lamp family code
    LED56 [LED module 5600 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product