Products
Product family information
Description
Philips UniSpot features a sophisticated and compact design that balances beauty and functionality, unobstrusively blending into diverse urban applications. Spotlights in the UniSpot range feature a cylindrical geometry separated into two sections. The front section provides illumination, while the back section connects to heating or other systems using a variety of accessories. Two indication plates on the stand and base make the installation process simple and easy.
Benefits
Sleek and minimalist design, suitable for diverse application scenarios
A variety of optics and color selections
Features
Standard: RGB+3000K, RGB+4000K,RGB, 3000K, and 4000K
Optional 2200K, 2700K, 3500K, 5000K, 5700K, 6500K, monochrome, and RGB+5700K,