Pakistan - English

Philips UniFlood M G2

UniFlood M gen2: A high power floodlight with true modularity

Products

BVP353 12LED 27K 220V L15 10
BVP353 12LED 27K 220V L15 10
911401745423
BVP353 12LED 30K 220V L15 10
BVP353 12LED 30K 220V L15 10
911401745433
BVP353 12LED RGB 220V L15 10 DMX
BVP353 12LED RGB 220V L15 10 DMX
911401745483
BVP353 12LED RGBWW 220V L15 10 DMX
BVP353 12LED RGBWW 220V L15 10 DMX
911401745493

Product family information

Description

Philips UniFlood M gen2 is a cost-effective, exterior-rated architectural LED floodlight that’s designed for façade, landscape and outdoor flood lighting applications. The robust, modular, rectangular design features highly-efficient optics, making it ideal for illuminating everything from multi-storey façades and bridges to landmarks and monuments. This LED floodlight is available in white, monochromatic colors, RGB, RGBW and tunable white. It comes with six different spread lenses ranging from narrow spot to wide flood and has DMX512/RDM control option. A truly modular floodlight that gives architects and designers the freedom to explore a wide range of concepts and designs with no limitations.

Benefits

  • Great design flexibility with individually tilting heads and controls

  • Create the right lighting effect with six different spread lenses (narrow spot to wide flood)

Features

  • Standard: RGBW, RGB, 2700K, 3000K and 4000K

  • Optional 5000K, monochromatic colors and tunable white

Applications

  • Bridges, Monuments, Facades
  • Parks and Plazas
  • Landscape

Warning & Safety

  • For outdoor use only.

Downloads