Pakistan - English

Philips PrimaVision Xtreme for SON

Xtreme drivers for the highest reliability

Products

PV Xt Q 70W SON
913700690566
PV Xt Q 100W SON
913700690666
PV Xt Q 150W SON
913700690766

Product family information

Description

Highly reliable electronic drivers for SON lamps designed for saving energy via better light efficiency compared to magnetic drivers and for saving on maintenance costs thanks to a lifetime of up to 80.000 hours and the integrated lightning protection.

Benefits

  • Up to 15% energy saving due to the high driver efficiency (92%) and better wattage control at overvoltage (when compared to magnetic ballasts)

  • Minimizes maintenance cost due to the Xtreme lifetime of 80.000 hours and the integrated lightning protection

Features

  • Xtreme long lifetime of 80.000 hours with minimum 90% survival at a case temperature of 80 °C

  • Xtreme lightning protection (10 kV)

Applications

  • Residential lighting
  • City beautification
  • Road and highway lighting

Downloads