Pakistan - English

Philips PV Xt Q 150W SON

Product Description

Philips PV Xt Q 150W SON

Order code: 913700690766
Full order code: 871829169882100

Specifications

  • Input Voltage
    208-240-277 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.7 mA
  • Inrush Current Width
    0.47 ms
  • Input Current (Nom)
    0.77 A
  • Inrush Current Peak (Max)
    52 A
  • Number of Products on MCB (16A Type B) (Nom)
    5
  • Surge Protection (Common/Differential)
    EN61547 (L-L 2kV, L-G 4kV), 10 kV TIL

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700690766 en_AA pdf 1.3 MB

Brochures

Declaration of Conformity
Declaration of conformity - PV Xt Q 150W SON pdf 113.1 kB

Visuals

Product-Photographs-913700690766_EU
Multiple assets
Product-Diagrams-913700690766_EU
Multiple assets