Pakistan - English

Philips DynaVision Programmable Xtreme for SON

Xtreme drivers for maximum energy savings

Products

Product family information

Description

Highly reliable and flexible electronic drivers for SON lamps; designed to save energy via integrated controls, and to reduce maintenance costs thanks to 80,000-hour lifetime and integrated lightning protection. The DynaVision Programmable product family is the perfect basis for any sort of lighting management solution.

Benefits

  • Enables 2-way communication with the lighting network (via DALI)

  • Up to 40% energy saving due to the integrated dimming options and very high driver efficiency

Features

  • Programmable by means of standard digital interface (DALI) and controllable via DALI protocol

  • Integrates several control options (DynaDimmer, LineSwitch, AmpDim, Constant Light Output, Adjustable Light Output )

Applications

  • Road/highway lighting
  • Residential lighting
  • City beautification

Downloads