Pakistan - English

Philips HID-DV PROG Xt 70 SON Q 208-277V

Product Description

Philips HID-DV PROG Xt 70 SON Q 208-277V

Order code: 913700693466
Full order code: 871829166926500

Specifications

  • Input Voltage
    208-240-277 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.7 mA
  • Inrush Current Width
    0.24 ms
  • Input Current (Nom)
    0.39 A
  • Inrush Current Peak (Nom)
    28 A
  • Number of Products on MCB (16A Type B) (Nom)
    11
  • Surge Protection (Common/Differential)
    EN61547 (L-L 2kV, L-G 4kV), 10 kV TIL

Downloads

Family