Pakistan - English

Philips PrimaVision Power for CDM

PrimaVision Power (100W & 150W) for CDM - High power packed in a small size

Products

Product family information

Description

PrimaVision Power gear is designed for optimal performance of 100 and 150 W CDM lamps – ideal where high-intensity light is key.

Benefits

  • Optimal lamp performance thanks to minimal lamp power tolerance

  • Lamp life increased by up to 30% for CDM lamps

Features

  • Loop Through feature (in independent version)

  • Low gear energy losses

Applications

  • 100 and 150 W: high-bay area, accent and decorative lighting for shops, public spaces, lobbies and offices
  • Suitable for indoor use only

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PrimaVision Power for CDM en_AA pdf 1.0 MB

Visuals

Family-Photographs-PrimaVision Power for CDM
Multiple assets